text.skipToContent text.skipToNavigation

Catalog No. : 52C5011/2-25

Description:  4SQ TILE CVR 1G, 1-1/2 RSD, 11CU

UPC: 785991140200

Single Gang Square-Cut Tile Wall Cover, 11 Cubic Inches, 4 Inch Square x 1-1/2 Inch Raised, Pre-Galvanized Steel, pack of 25
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

11 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3891

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square

Documents/Support Tools

Sales Drawing

Click here