Catalog No. : 52C31-25R
Description: 4 SQ BX MRING 2 3/4 RND 1 IN RSD
UPC: 785991059533
Square Box Cover, 5.8 Cubic Inches, 4 Inch Square x 1 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-23/32 Inches Centers, pack of 25, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
5.8 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |