Alternate Catalog No. : 52 C 3 1
Catalog No. : 52C31
Description: 4SQ CVR 2-22/32 RND,5.8CU, 1IN RSD
UPC: 785991138306
Square Box Cover, 4 Inch Square x 1 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-23/32 Inches Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
5.8 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |