Alternate Catalog No. : 52 C 1RD
Catalog No. : 52C1RD
Description: FLAT 4-SQUARE RED COVER
UPC: 785991036930
Square fire alarm box cover, 4 Inch square, red, pre-galvanized steel, flat and blank
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Special Features |
Meets visual identification requirements for fire alarm systems. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Red |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |