Catalog No. : 52C1458-25R
Description: 4 SQ DEVICE CVR,STL, 4CU, 5/8 RSD
UPC: 785991081459
One Gang Square Device Cover, 4 Cubic Inches, 4 Inch Square x 5/8 Inch Raised, Pre-Galvanized Steel, pack of 25, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
4 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969, CSA 12798 |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |