Catalog No. : 52C145/8RD
Description: 52C145/8 PAINTED RED
UPC: 785991053104
One Gang Square Device Cover, 4 Cubic Inches, 4 Inch Square x 5/8 Inch Raised, Red, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Color |
Red |
|
Knockouts |
0 |
|
Cubic Capacity |
4 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 1568258_2004-11-18 | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |