text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52 C 14-30

Catalog No. : 52C14-30

Description:  1GNG SQ DEV CVR 5CU 4X3/4IN RSD 30

UPC: 785991090093

One Gang Square Device Cover, 5 Cubic Inches, 4 Inch Square x 3/4 Inch Raised, Pre-Galvanized Steel, pack of 30
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969, CSA 12798

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant