text.skipToContent text.skipToNavigation

Catalog No. : 5299

Description:  RING SEALING 1/4 RUBBER W/STL

UPC: 786210052991

1/4 Inch Liquidtight Sealing Gasket with 316 Stainless Steel Retainer Ring and Thermoplastic Molded Seals
View More View Less
For more info visit:  electrification.us.abb.com
  • Design locks resilient sealing material in stainless steel.
  • Stainless steel retainer protects seal from extruding out under torque and limits compression to an optimum predetermined value; provides high quality seal.
  • Resilient material flows and seals rough edges.

Descriptors

Category

Seal washers

Specifications

Material

316 Stainless Steel

Seal Material

Rubber

Fits Bolt Sizes

1/4 in

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Thickness

7/64 in

Outside Diameter

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2157092 N/A

Sustainability

Environmental product declaration

9AKK108471A4033

ETIM EC001181 Sealing ring

Model

Other

Outer diameter

20.3 mm

Thickness

2.8 mm

Material

Metal

Material quality

Other

Fitting for thread size metric

12

Suitable for thread size NPT

1/4 inch

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here

Click here