Catalog No. : 5277
Description: 2 LIQUID-TIGHT CONN.
UPC: 786210052779
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To Connect Liquidtight to Threaded Rigid Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL E23018 |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | 2206188 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
Internal thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Surface protection |
Other |
|
Approved in combination with protective conduit UL |
Y |
|
Approved in combination with protective conduit FI |
Y |