Catalog No. : 5276-G
Description: PVC CTD LT FEMALE ADPTR 1-1/2IN GRY
UPC: 704508027667
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Ability to Install Quickly with Low Torque Effort |
|
Application |
Used Where Flexible Metal Raceway is Installed in Outdoor or Indoor Locations Where Exposed to Continuous or Intermittent Moisture |
Specifications
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Polyolefin |
|
Model |
Thread |
|
For nominal tube diameter |
41 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |