text.skipToContent text.skipToNavigation

Catalog No. : 5274

Description:  1IN LT FEMALE HUB ADAPT STL

UPC: 786210052748

1 Inch Steel Liquidtight Female Hub Adapter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Steel

Finish

Electro Zinc Plated/Chromate Coating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2206188 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Surface protection

Other

Total length

53.98 mm

Approved in combination with protective conduit UL

Y

Approved in combination with protective conduit FI

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here