Catalog No. : 5270-HT
Description: Seal Gasket High Temp 4in
UPC: 786210318486
Descriptors
|
Category |
Seal washers |
Specifications
|
Material |
316 Stainless Steel |
|
Seal Material |
Rubber |
|
Fits Bolt Sizes |
4 in |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Thickness |
5/16 in |
|
Outside Diameter |
5-9/32 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Model |
Other |
|
Outer diameter |
134.4 mm |
|
Thickness |
7.9 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Fitting for thread size metric |
100 |
|
Suitable for thread size NPT |
4 inch |