Catalog No. : 5269-HT
Description: Seal Gasket High Temp 3in
UPC: 786210318479
Descriptors
|
Category |
Seal washers |
Specifications
|
Material |
316 Stainless Steel |
|
Seal Material |
Rubber |
|
Fits Bolt Sizes |
3 in |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Thickness |
15/64 in |
|
Outside Diameter |
4-1/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Model |
Other |
|
Outer diameter |
103.6 mm |
|
Thickness |
5.8 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Fitting for thread size metric |
80 |
|
Suitable for thread size NPT |
3 inch |