text.skipToContent text.skipToNavigation

Catalog No. : 5261-HT

Description:  Seal Gasket High Temp 3/8in

UPC: 786210318394

Liquidtight Sealing Gasket, 3/8 Inch, with 316 Stainless Steel Retainer Ring and Thermoplastic Molded Seals, High Temperature, Black Interior
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Seal washers

Specifications

Material

316 Stainless Steel

Seal Material

Rubber

Fits Bolt Sizes

3/8 in

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Thickness

7/64 in

Outside Diameter

31/32 in

Compliance and Certifications

RoHS RoHS3 Compliant

Sustainability

Environmental product declaration

9AKK108471A4033

ETIM EC001181 Sealing ring

Model

Other

Outer diameter

24.4 mm

Thickness

2.8 mm

Material

Metal

Material quality

Other

Fitting for thread size metric

16

Suitable for thread size NPT

3/8 inch

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here

Click here