text.skipToContent text.skipToNavigation

Catalog No. : 5259GR

Description:  3IN 90D LT NONINSUL GRND CONN IRN

UPC: 786210896229

3 Inch 90 Degree Malleable Iron External Bonding Liquidtight Connector, for Use With Flexible Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plated-Chromate Coated

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E3060, CSA

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4484 441404 N/A 2769937_2014-11-17 N/A
UL E3060 N/A N/A N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here