text.skipToContent text.skipToNavigation

Catalog No. : 5257

Description:  2 INCH NON-INSUL 90 DEG LT CONN

UPC: 786210052571

Liquidtight Conduit Fitting, 90 Degree 2 Inch, Non-Insulated Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Ability to install quickly with low torque effort
  • To positively bond conduit to box or enclosure.

Descriptors

Category

Liquid tight connectors

Application

Used where flexible metal raceway is installed in outdoor or indoor locations where exposed to continuous or intermittent moisture.

Specifications

Material

Malleable Iron

Finish

Electro Zinc Plated/Chromate Coating

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2206188 N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

9AKK108470A5001

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

Thread connection size

Other

One-piece

N

Material housing

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here