Catalog No. : 5252ALGR
Description: 1/2IN 90D LT NONINSUL GRND CONN AL
UPC: 786210693309
1/2 Inch 90 Degree Aluminum Liquidtight Grounding Connector, Non-insulated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Suitable for hazardous locations use in Class I, Div 2, Class II, Div 1 and 2, Class III, Div 1 and 2, where general purpose equipment is specifically permitted per NEC Section 500-2(a). |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E3060 |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | N/A | N/A | N/A |