Catalog No. : 5245GR
Description: 1-1/4IN 45D LT NONINSUL GRND CONN I
UPC: 786210899916
- Ability to install quickly with low torque effort
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electro Zinc Plated/Chromate Coating |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | 2769937_2014-11-17 | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
1 1/4 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |