text.skipToContent text.skipToNavigation

Catalog No. : 5235AL

Description:  1-1/4IN STR LT NONINSUL CONN ALUM

UPC: 786210802503

1-1/4 Inch Aluminum Liquidtight Connector, Straight, Non-insulated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

High-quality, corrosion-resistant, liquidtight termination for LTA flexible aluminum conduit.

Specifications

Material

Aluminum

Finish

Zinc Plating/Clear Chromate

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

EPD SEALING RINGS US

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here