text.skipToContent text.skipToNavigation

Catalog No. : 5233ALGR

Description:  3/4IN STR LT NONINSUL GRND CONN AL

UPC: 786210693293

3/4 Inch Aluminum Liquidtight Grounding Connector, Non-insulated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E3060

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here