text.skipToContent text.skipToNavigation

Catalog No. : 5233ALGLANDNUT

Description:  GLAND NUT ONLY FROM 5322AL

UPC: 786210936406

Glandnut Only for 5322AL to 3/4 Inch Aluminum Liquidtight Non-insulated Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure.

Specifications

Material of Construction

Aluminum

Color

Metallic

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Thread Size

3/4 in