Catalog No. : 5233AL
Description: 3/4IN STR LT NONINSUL CONN ALUM
UPC: 786210802480
3/4 Inch Aluminum Liquidtight Connector, Non-insulated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
High-quality, corrosion-resistant, liquidtight termination for LTA flexible aluminum conduit. |
Specifications
|
Material |
Aluminum |
|
Finish |
Zinc Plating/Clear Chromate |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2164335 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |