Catalog No. : 521911234CVRD
Description: 4SQ-3.5DP W/BRACKET RED
UPC: 785991051407
Descriptors
|
Category |
Steel Outlet Boxes |
|
Special Features |
Increased capacity accommodates large devices in commercial and industrial applications, such as fire alarm systems |
|
Application |
For use in fire alarm systems |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
46 cu in |
|
Knockouts |
14 |
|
Color |
Red |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 3-1/2 Inches Depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
88.9 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |