text.skipToContent text.skipToNavigation

Catalog No. : 521911234-P

Description:  4 SQ 3.5 DEEP WITH PIGTAIL

UPC: 785991065404

Square Box, 46.0 Cubic Inches, 4 Inch Square x 3-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

46 cu in

Classifications

Brand Name

Efab

Dimensions

Size

4 Inches Height x 4 Inches Width x 3-1/2 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

88.9 mm

Material

Steel

Weatherproof

N