text.skipToContent text.skipToNavigation

Catalog No. : 52171X-CMD1858

Description:  2-1/8INBX 5/8INSUPPORT CVR 2 DEVICE

UPC: 785991031126

Pre-Fabricated, Two Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep x 5/8 Inch Raised, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, with Box Support Cover, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail and Armored Cable Clamp (C-3), For use with Armored/Metal Clad Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Knockouts

Yes

Classifications

Brand Name

Efab

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N