text.skipToContent text.skipToNavigation

Catalog No. : 52171X-CM13

Description:  2-1/8 INBX.5 INSUPPORT CVR 1 DEVICE

UPC: 785991031041

Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep x 1/2 Inch Raised, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, with Box Support Cover, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail and Armored Cable Clamp (C-3), For use with Armored/Metal Clad Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with armoured cables

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Classifications

Brand Name

Efab

Dimensions

Size

4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N