text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52171 N

Catalog No. : 52171N

Description:  SQ BOX 30.3CU 1/2 3/4E-KO STL NMCBL

UPC: 785991167238

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, with Non-Metallic Cable Clamp (C-5), For Use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with non-metallic sheathed cable

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

11

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here