Alternate Catalog No. : 52171 CV 3/4
Catalog No. : 52171CV3/4
Description: 4 IN SQ BOX 2 1/8 DP W/ CV BKT
UPC: 785991044706
Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inches Deep, 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, with CV Bracket, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
30.3 cu in |
|
Knockouts |
11 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |