text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52171 3/4 RD

Catalog No. : 521713/4RD

Description:  52171 3/4 PAINTED RED

UPC: 785991038996

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inches Deep, 3/4 Inch Knockouts, Red, Pre-Galvanized Steel, Welded Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Special Features

Red-painted version available for quick and easy identification of life safety electrical systems

Application

For use in fire alarm systems

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

13

Color

Red

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here