Alternate Catalog No. : 52171 3/4P
Catalog No. : 521713/4P
Description: 52171 3/4 WITH GRD WIRE
UPC: 785991035353
Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inches Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, with 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Specialty electrical boxes |
|
Application |
For use with the conduits |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Gray |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
30.3 cu in |
Classifications
|
Brand Name |
Efab |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |