text.skipToContent text.skipToNavigation

Alternate Catalog No. : 521711234E SP

Catalog No. : 521711234ESP

Description:  521711234E W/ STRAINDED PIGTAIL

UPC: 785991045598

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, Welded Construction, Ground Bump and 10-1/2 Inch Stranded Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

13

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here