text.skipToContent text.skipToNavigation

Catalog No. : 521711234EP

Description:  WELD 2 1/8 INDP BX C/W GRND PIGTAIL

UPC: 785991025873

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, Welded Construction, Ground Bump and 10-1/2 Inch Solid #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Classifications

Brand Name

Efab

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here