text.skipToContent text.skipToNavigation

Catalog No. : 521711234ECN

Description:  4SQBX,STL,30.3CU,1/2&3/4E-KO CSA

UPC: 785991167276

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, Welded Construction, Ground Bump and Ground Screw, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

13

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here