text.skipToContent text.skipToNavigation

Catalog No. : 521711-25R

Description:  4SQR BX,STL,1/2,3/4,1 KO, 30.3CU 25

UPC: 785991094053

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inches Deep, 1 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

13

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N