text.skipToContent text.skipToNavigation

Catalog No. : 521711/23/4E-W

Description:  OCAL 52171 1/2-3/4E WHITE

UPC: 704508017026

White PVC Coated 4 Inch Pre-Galvanized Steel Square Box, 2-1/8 Inch Deep, 30.3 Cubic Inches, Welded Construction With 1/2 Inch And 3/4 Inch Eccentric Knockouts And Ground Bump. For Use With Conduit.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

17

Color

White

Classifications

Brand Name

Ocal

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth