Alternate Catalog No. : 52171-CVX P
Catalog No. : 52171-CVXP
Description: 52171 CVX WITH GSC12-10 1/2
UPC: 785991045505
4 inch pre-galvanized steel square box, 2-1/8 inch deep, 30.3 cuin. Welded construction with 1/2 inch & 3/4 inch knockouts, armored cable clamp (C-3), CV bracket and 10-1/2 inch #12 AWG solid wire pigtail. For use with armored/metal clad cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Cable Entry |
Knockouts |
|
Mounting |
Bracket |
|
Cubic Capacity |
30.3 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |