Catalog No. : 52171-CMD18
Description: DEEPBOX.75 IN SUPPORT CVR 2 DEVICE
UPC: 785991027105
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |