text.skipToContent text.skipToNavigation

Catalog No. : 52171-CMD17

Description:  DEEPBOX.5 IN SUPPORT CVR 2DEVICE

UPC: 785991027068

Pre-Fabricated, Two Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep x 1/2 Inch Raised, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, with Box Support Cover, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Special Features

Grounding pigtail, insulated, pre-assembled,  10-1/2 inches

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Classifications

Brand Name

Efab

Standard

UL E2969

Dimensions

Size

4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here