text.skipToContent text.skipToNavigation

Catalog No. : 52171-CM13

Description:  DEEP BX.5 IN SUPPORT CVR 1 DEVICE

UPC: 785991027006

Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep x 1/2 Inch Raised, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, with Box Support Cover, 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

2

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Knockouts

Yes

Classifications

Brand Name

Efab

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here