text.skipToContent text.skipToNavigation

Catalog No. : 52171-1234RDP

Description:  52171-1234RS WITH PIGTAIL

UPC: 785991049558

Square Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Red, Galvanized Steel, Welded Construction, Ground Bump and 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Special Features

Version painted Red available for quick and identification of security electrical systems

Application

For use in the fire alarm systems

Specifications

Number Of Outlet

1

Material

Steel

Color

Red

Cable Entry

Knockouts

Cubic Capacity

30.3 cu in

Classifications

Brand Name

Efab

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N