Alternate Catalog No. : 52151 N
Catalog No. : 52151N
Description: 4SQUARE BX,STL,21CU, NMSC CLAMP
UPC: 785991165258
Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, with Non-Metallic Cable Clamp (C-5), For Use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
21 cu in |
|
Knockouts |
11 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 1-1/2 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |