text.skipToContent text.skipToNavigation

Catalog No. : 521511234GBP

Description:  DRWN 1 1/2 DP C/W GRND BUMP PIGTAIL

UPC: 785991025835

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, with Grounding Bump and 10-1/2 Inch #12 AWG Solid Ground Wire Pigtail, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

21 cu in

Classifications

Brand Name

Efab

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

38.1 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here