text.skipToContent text.skipToNavigation

Catalog No. : 521511234EW

Description:  4IN.SQ BX,STL,21CU,1/2&3/4 ECC KO

UPC: 785991164428

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Galvanized Steel, Welded Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

21 cu in

Knockouts

17

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

38.1 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here

Click here