text.skipToContent text.skipToNavigation

Catalog No. : 5215112-50R

Description:  4 SQ 1 1/2 BX 1/2 KO

UPC: 785991082494

Square Box, 21 Cubic Inches, 4 Inch Square x 1-1/2 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit, pack of 50, for Retail.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

21 cu in

Knockouts

16

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

38.1 mm

Material

Steel

Weatherproof

N