text.skipToContent text.skipToNavigation

Catalog No. : 52096

Description:  GRID TO GRND PLATE CONN, 4/0-250

UPC: 786210520964

Compression Grounding Plate - Grid to Plate Connector - Copper Cable 4/0 - 250 kcmil, Connector with Four 1/2 - 13 UNC Threaded Blind Hole on 1-3/4 inch Centers. Supplied with Easy to Locate Protective Label Covering Bolt Holes and Face Plate. Install with Die 15506 (Code 87H) in TBM15PF Tool. For Direct Burial. 4-Hole Pad 3-1/8 x 2-7/8 x 5/16 inch Thick. Pad bend 90 Degrees. Overall Length 4-1/8 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Conductor Size

4/0 AWG - 250 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here