Catalog No. : 52090
Description: GRND TO PLATE CONNECTOR, 1/0-2/0
UPC: 786210520902
Compression Grounding Plate - Grid to Plate Connector - Copper Cable 1/0 - 2/0, Connector with Four 3/8 - 16 UNC Threaded Blind Hole on 1 inch Centers. Supplied with Easy to Locate Protective Label Covering Bolt Holes and Face Plate. Install with Die 15534 (Code 66) in TBM15PF Tool. For Direct Burial. 4-Hole Pad 2-5/16 x 2-1/8 x 5/16 inch Thick. Pad bend 90 Degrees.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
N |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
1/0-2/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |