Catalog No. : 52-TB
Description: GANGBLE SWTCH BX 12.5C 1/2KO 2NAIL
UPC: 785991135596
Made or assembled in Canada.
Gangable Switch Box, 12.5 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-1/2 Inches Deep, 1/2 Inch Knockouts, Galvanized Steel, Two Nail Holes in Sides, Furnished with Plaster Ears
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
12.5 cu in |
|
Knockouts |
Yes |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 2-1/2 inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |