Catalog No. : 51628-TB
Description: GRND ELECTRD BOX, PREGAL STEEL
UPC: 75114426008
Made or assembled in Canada.
Pre-galvanized Steel Ground Electrode Box, 14 Gauge, 10 inch Diameter, 12 inch Depth. Hardware Includes 1/4-20 x 3/4 inch long Round Head Socket and Zinc Hex Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Provides easy access to the ground rod connection area.
Descriptors
|
Category |
Electrodes |
|
Special Features |
Pregalvanized Steel |
|
Application |
Provides easy access to the ground rod connection area. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Documents/Support Tools
|
Sales Drawing |