Catalog No. : 51628-ALTA
Description: GROUND ELECTRODE BOX ALBERTA
UPC: 624871002743
Made or assembled in Canada.
Pregalvanized Steel Ground Electrode Box, 22 Gauge, 10 inch diameter, 12 inch depth
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrodes |
|
Special Features |
Pregalvanized Steel |
|
Application |
Provides easy access to the ground rod connection area. |
Specifications
|
Material |
Steel |
|
Insulation |
N |
Classifications
|
Brand Name |
Blackburn / EZGROUND |