text.skipToContent text.skipToNavigation

Catalog No. : 514-M40

Description:  PLUG SCREW PA6 M40 GRY

UPC: 786209978561

514 Plug Screw, Metric - Fits to Thread Metric M40x1.5, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Application

Suitable for an accurate termination where no thread holes in casing and distribution boxes are needed

Specifications

Material

Polyamide/Nylon 6 V-2, Gasket Ring made from Chloroprene Rubber CR

Color

Gray

Classifications

Brand Name

PMA